Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Glen Dimplex
Heat Pump System Brine
SIH 90TU - High-temperature brine-to-water heat pump for indoor installation. 90 kW heat output
Glen Dimplex
Heat Pump System Brine
SIH 90TU - High-temperature brine-to-water heat pump for indoor installation. 90 kW heat output
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SIH 90TU-368350
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Manufacturer order number
SA810ID03
Order reference
TYP
LOD Level
LODLEVEL
Thread type heating
TTH
Heating connection
HC [Inch]
Sheet number of the guideline
SA010ID02
Heat source
SA200ID03
Design
SA400ID03
Installation location
SA450ID03
heating output
SA700ID05 [kW]
coefficient of performance
SA700ID06
electrical connection
SA700ID09
refrigerant used
SA700ID12
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
SA700ID13 [kg]
Sound power level (according to ErP indoor)
SA700ID14 [dB(A)]
Max. flow temperature (without additional heating)
SA700ID16 [°C]
1
368350
SIH 90TU
350
Rp
2
22
ground heat
compact
indoor
88.600
4.300
3/N/PE400V
R134a
24.500
70
70
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Glen Dimplex
- SIH 90TU
Order number
368350
Shorttext
High-temperature brine-to-water heat pump for indoor installation. 90 kW heat output
Latest change
28.10.2025 10:59:06
Unit
Keywords
Brine
System
heat output
heat pump
indoor
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
22-39-05-02 Heat pump (building engineering)
ECLASS 9.1
22-39-05-02 Heat pump (building engineering)
ETIM 10.0
EC000393 Hot water heat pump
OmniClass 2006
23-75_10_21 23-75 10 21 Heat Pumps
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model